2006 CAT XQ800 For Sale - 449,500 USD | Cat Used
Quick Search

CAT XQ800

CAT XQ800

Benefits Dealer Certified
Year
2006
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

STOWERS POWER SYSTEMS
Knoxville, TN
+1 865 279 9247
Show phone number
Basic information
BrandCAT XQ800
STOWERS POWER SYSTEMS
Categorymobile generator sets
Serial NumberDJN01186
Unit NumberEU00151
Catalog Number10117626
Year2006
Hours3 h
CountryUnited States
LocationKnoxville, United States
Pricing
Price Excluding Tax449,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power1,088 hp
Output1000 kVA
Frequency60 Hz
Additional information-Current Hours: 3 HRs
-CAT XQ800 EPA Tier-1 Rated Diesel Engine
-Rating 800 kW Standby/ 725 kW Prime
-Control System: CAT EMCP 4.4 Digital Controller
-CAT Power Module White Sound Attenuated/ Weather
Protective
Enclosure w/ internal exhaust silencer
-Fuel Tank: 1250 Gallon Fuel Cell
-Double Axle Trailer
- Work performed Stowers East Knox
- R&R from trailer
- Level 2 Engine Overhaul
- 24m/1500h OPC Platinum Coverage
- Radiator reconditioned (disassembled, cleaned, tanks epoxy coated, tested)
- Generator end reconditioning with bearing (disassemble, clean, test, dip, bake)
- Interior detailing / cleaning
- Exterior sand blast / paint / new decals
- All new fluids and filters
- Load testing once reinstalled (fuel included)
-Services: The unit will be inspected, serviced, and 1-hour load
tested prior to sale HRS

Package Type Cat Standard Unit
Rebuild Dealer Rebuild
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Rebuild Dealer Rebuild
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering