Quick Search

CAT XQ60KVA

CAT XQ60KVA

Year
2017
Working hours
8,774 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT XQ60KVA
Foley Equipment Company
Categorymobile generator sets
Serial NumberCF600204
Unit NumberVEU0032
Catalog Number4865791
Year2017
Hours8,774 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax22,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Frequency60 Hz
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2 5/16" BALL HITCH
208V 3 PHASE NEMA RECEPTABLES
3 PHASE NEMA LOCK RECEPTACLE
3POLE CB
480V 60 HZ (XQ60)
60 HZ 48 KW
60HZ 480 VOLT (WYE)
80C TEMP RISE OVER 40C AMBIENT
ALT SPACE HEATER
AUTHORIZED APPROVAL NUMBER
BATTERY CHARGER UL10A 120VAC
CAPTIVE: 4852409C3.4BPS102
CERTIFICATION AR
CLASS H
EMCP4.2B CONTROL PANEL
END USE: EP RENTAL
ENGLISH INSTRUCTION LANGUAGE
ENGLISH PANEL LANGUAGE
EPA/CARB TIER 4F EMISSION CERT
ESC TIER 4 - ORDER ON LINE
GENERAL AR
GENERATOR ARPWR
INSIDE US EPA LOCATIONS
INTEGRATED VOLTAGE REGULATOR
KS PLATE # 180249
NO CLEAN EMISSIONS MODULE
NO LWA DECALS TO BE FITTED
NO PUMP ELECTRONIC TANK UNIT
NO SOUND POWER VALUE REQUIRED
NOT APPLICABLE
Online Owner's Manual
OPTIONAL ANTICONDENSATION HEA
OPTIONAL BATTERY CHARGER UL10A
PGS TEST REPORT ... 0.8 PF
PRIME POWER
PSPS PANEL LEVEL CSTIC
RENTAL
RENTAL EPG
STANDARD ALTERNATOR
STANDARD ENCLOSURE
STANDARD MUFFLER
STANDARD RADIATOR
TRAILER GP W/ ELEC BRAKES
TRAILER HITCH OPTIONS25/16
TRAILER- ELECTRIC BRAKES XQ60
VIN - 1U9BX1317GJ087332
VOLTAGE INDICATOR 480V 60HZ
WET BATTERY (B1W)
XQ60BM TIER 4F TOP LEVEL 480
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering