Quick Search

CAT XQ60KVA

CAT XQ60KVA

Year
2018
Working hours
13,406 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Dodge City, KS
+316 943 4211
Show phone number
Basic information
BrandCAT XQ60KVA
Foley Equipment Company
Categorymobile generator sets
Serial NumberCF900223
Unit NumberREN007
Catalog Number4447850
Year2018
Hours13,406 h
CountryUnited States
LocationDODGE CITY, United States
Pricing
Price Excluding Tax17,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power65.3 hp
Output60 kVA
Frequency60 Hz
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
- XQ60 T4F PORTABLE CAT GENSET, MULTIPLE VOLTAGES
24 HOUR FUEL TANK

*208V 3 PHASE NEMA RECEPTABLES
*CAPTIVE: 4852409C3.4BPS102
*CERTIFICATION AR
*END USE: EP RENTAL
*GENERAL AR
*GENERATOR ARPWR
*OPTIONAL ANTICONDENSATION HEA
*OPTIONAL BATTERY CHARGER UL10A
*TRAILER GP W/ ELEC BRAKES
*TRAILER HITCH OPTIONS25/16
*VOLTAGE INDICATOR 480V 60HZ
*XQ60BM TIER 4F TOP LEVEL 480
2 5/16" BALL HITCH
3 PHASE NEMA LOCK RECEPTACLE
3POLE CB
60 HZ 48 KW
60HZ 480 VOLT (WYE)
80C TEMP RISE OVER 40C AMBIENT
ALT SPACE HEATER
AUTHORIZED APPROVAL NUMBER
BATTERY CHARGER UL10A 120VAC
CLASS H
EMCP4.2B CONTROL PANEL
ENGLISH INSTRUCTION LANGUAGE
ENGLISH PANEL LANGUAGE
EPA/CARB TIER 4F EMISSION CERT
ESC TIER 4 - ORDER ON LINE
INSIDE US EPA LOCATIONS
INTEGRATED VOLTAGE REGULATOR
KS TAG 651543
NO CLEAN EMISSIONS MODULE
NO LWA DECALS TO BE FITTED
NO PUMP ELECTRONIC TANK UNIT
NO SOUND POWER VALUE REQUIRED
NOT APPLICABLE
Online Owner's Manual
PGS TEST REPORT ... 0.8 PF
PRIME POWER
PSPS PANEL LEVEL CSTIC
RENTAL
RENTAL EPG
STANDARD ALTERNATOR
STANDARD ENCLOSURE
STANDARD MUFFLER
STANDARD RADIATOR
TRAILER- ELECTRIC BRAKES XQ60
VIN - 1U9BX1319JJ087775
WET BATTERY (B1W)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering