Quick Search

CAT XQ60KVA

CAT XQ60KVA

Year
2022
Working hours
871 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandCAT XQ60KVA
Foley Equipment Company
Categorymobile generator sets
Serial NumberCF901205
Unit NumberVEU0112
Catalog Number10021141
Year2022
Hours871 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax59,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power65.3 hp
Frequency60 Hz
Additional information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
-XQ60 T4F PORTABLE CAT GENSET,
MULTIPLE VOLTAGES, 24 HOUR FUEL TANK

3 PHASE NEMA LOCK RECEPTACLE
3POLE CB
60 HZ 48 KW
60HZ 480 VOLT (WYE)
80C TEMP RISE OVER 40C AMB
ALT SPACE HEATER
BATTERY CHARGER UL10A 120VAC
CAPTIVE: 4852409C3.4BPS102
CERTIFICATION AR
CONNECTION GP
CONNECTION GP G
EMCP4.2B CONTROL PANEL
END USE: EP RENTAL
ENGLISH INSTRUCTION LANGUAGE
ENGLISH PANEL LANGUAGE
EPA/CARB TIER 4F EMISSION CERT
EXCITER GPPERM
GENERAL AR
GENERATOR ARPWR
HEATER GP GEN
HITCH PINTLE
INSIDE US EPA LOCATIONS
INTEGRATED VOLTAGE REGULATOR
IVR12 PERMANENT MAGNET
NO CLEAN EMISSIONS MODULE
NO DPF EXTENDED SERVICE CVRG
NO LWA DECALS TO BE FITTED
NO PUMP ELECTRONIC TANK UNIT
NO SOUND POWER VALUE REQUIRED
NOT APPLICABLE
Online Owner's Manual
OPTIONAL ANTICONDENSATION HEA
OPTIONAL BATTERY CHARGER UL10A
OPTIONAL CONNECTION GROUP
PRIME POWER
PRODUCTION CORRECTION
PSPS PANEL LEVEL CSTIC
RENTAL
RENTAL EPG
STANDARD ALTERNATOR
STANDARD ENCLOSURE
STANDARD MUFFLER
STANDARD RADIATOR
STANDARD TEST REPORT
STANDARD WARRANTY
TRAILER GP W/ ELEC BRAKES
TRAILER HITCH OPTIONS 3 (76
TRAILER- ELECTRIC BRAKES XQ60
VIN - 7KUBB1316NJ091056
VOLTAGE INDICATOR 480V 60HZ
WET BATTERY (B1W)
XQ60BM 480/277V 60HZ
XQ60BM TIER 4F TOP LEVEL 480
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering