Quick Search

CAT XQ500

CAT XQ500

Year
2014
Working hours
8,800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
FL
+1 800 637 5000
Show phone number
Basic information
BrandCAT XQ500
Ohio CAT - Cleveland
Categorymobile generator sets
Serial NumberX5M00385
Catalog Number4894004
Year2014
Hours8,800 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax255,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power680 hp
Output625 kVA
Frequency60 Hz
Additional informationOne (1) Used Yr. 2014 Model: XQ500 Serial Number X5M00385 with 8800 hours since new.

CATERPILLAR MODEL XQ500, 20’ Sound Attenuated Container, C15 EPA Tier 4i Package Diesel Generator Set,
CAT SR4B Permanent Magnet, 12 Lead Generator, CAT Premium 4.4 Generator Control Panel, Auto Start / Stop
Capability, Engine Safety Shutdowns, Auto Paralleling and Voltage Change Over Board, Circuit Breaker, Electronic
Governor, Jacket Water Heater, 24V Starter, 45 Amp Alternator, Standard Duty Air Cleaners, Radiator, 700 Gallon
Double Wall Fuel Tank, Tandem Trailer.

$ 255k

*EMCP 4.4 CONTROL PANEL
*XQ500 TIER 4 INTERIM PM DUAL V
BATTERY CHARGER
CAT 20FT POWER MODULE ON 2-AXLE CHASSIS RATED 500 KW STD BY
GENERATOR SPACE HEATER
MULTI-VOLTAGE
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
comments, misc. repairs, general remarks
  • Used Yr. 2014 Model: XQ500 Serial Number X5M00385 with 8800 hours since new.
  • CATERPILLAR MODEL XQ500, 20’ Sound Attenuated Container, C15 EPA Tier 4i Package Diesel Generator Set, CAT SR4B Permanent Magnet, 12 Lead Generator, CAT Premium 4.4 Generator Control Panel
  • Auto Start / Stop Capability, Engine Safety Shutdowns, Auto Paralleling and Voltage Change Over Board, Circuit Breaker, Electronic Governor, Jacket Water Heater, 24V Starter, 45 Amp Alternator, Standard Duty Air Cleaners, Radiator
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering