Quick Search

CAT XQ500

CAT XQ500

Year
2013
Working hours
12,385 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
St. Augustine, FL
+1 904 494 1278
Show phone number
Basic information
BrandCAT XQ500
RING POWER SYSTEMS
Categorymobile generator sets
Serial NumberX5M00286
Catalog Number10036979
Year2013
Hours12,385 h
CountryUnited States
LocationSt. Augustine, United States
Pricing
Price Excluding Tax205,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power680 hp
Output625 kVA
Frequency60 Hz
Additional informationCATERPILLAR MODEL XQ500, C15 EPA Tier 4 i Package Diesel Generator Set, 500 kW / 60 Hz 1800 RPM CAT LC6134G Permanent Magnet, 12 Lead Generator, CAT Premium 4.4 Generator Control Panel, Auto Start / Stop Capability, Engine Safety Shutdowns, Auto & Manual Paralleling, Dual Voltage Change Over Board, Circuit Breaker, Electronic Governor, Jacket Water Heater, 24V Starter, 45 Amp Alternator, Standard Duty Air Cleaners, Radiator, 700 Gallon Double Wall Fuel Tank, 20‘ Sound Attenuated Container, Tandem Trailer.

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering