Quick Search

CAT XQ 425

CAT XQ 425

Year
2023
Working hours
31 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
FL
+1 904 494 1278
Show phone number
Basic information
BrandCAT XQ 425
RING POWER SYSTEMS
Categorymobile generator sets
Serial NumberX8H00557
Catalog Number10112136
Year2023
Hours31 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax350,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power510 hp
Output425 kVA
Frequency60 Hz
Additional informationCaterpillar Model XQ425 Sound Attenuated Enclosed, EPA & CARB 375 kW / 60 Hz / 1800 RPM Tier 4 Final, Package Diesel Generator Set, CAT C13 ACERT Diesel Engine, CAT Premium EMCP 4.4 Generator Control Panel, Auto Start/Stop, Engine Safety Shutdowns, Circuit Breaker, Dual Voltage Capability, Electronic Governor, Electrical Distribution Panel with Convenience Receptacles, Jacket Water Heater, 24V Starter, 45Amp Alternator, Standard Air Cleaner, Radiator, 520 Gal. U.L. Double Wall Fuel Tank Base, Tandem Axle Trailer. Balance of CAT ESC Platinum Warranty 5 Year / 5000 Hour from Feb 15, 2023

Remaining Factory Warranty Balance of CAT Platinum 5 Year / 5000 Hour ESC from Feb 15, 2023
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering