Quick Search

CAT XQ 30

CAT XQ 30

Year
2014
Working hours
9,640 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
San Antonio, TX
+1 361 698 5727
Show phone number
Basic information
BrandCAT XQ 30
HOLT CAT
Categorymobile generator sets
Serial NumberGBE02173
Unit NumberRTO-173U
Catalog Number10042098
Year2014
Hours9,640 h
CountryUnited States
LocationSan Antonio, United States
Pricing
Price Excluding Tax24,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power40.8 hp
Output37 kVA
Frequency60 Hz
Additional information30kW standby 27kW prime at 480v. 480 and 208v 3p and 240v 1p
Cat C4.4 engine, PMG, sound attenuate enclosre, single axel trailer with pintle hitch
Double wall 149 gal fuel tank base, voltage selector switch, circuit breaker, auto start/stop
Service and load tested. Sold as is

3 WAY FUEL VALVE
30KW STANDBY 27KW PRIME RATED AT 60HZ
BATTERY CHARGER
FUEL TANK
MULTI-VOLTAGE
Online Owner's Manual
TRAILER HITCH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering