Quick Search

CAT XQ230KVA

CAT XQ230KVA

Year
2019
Working hours
4,076 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Dodge City, KS
+316 943 4211
Show phone number
Basic information
BrandCAT XQ230KVA
Foley Equipment Company
Categorymobile generator sets
Serial NumberCK200192
Unit NumberVER008
Catalog Number4895700
Year2019
Hours4,076 h
CountryUnited States
LocationDODGE CITY, United States
Pricing
Price Excluding Tax79,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power272 hp
Frequency60 Hz
Additional information**RED TAG SPECIAL**
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

125C TEMP RISE OVER 40C AMB
2019 CAT XQ230KVA
3 PHASE NEMA LOCK RECEPTACLE
3POLE CB
60 HZ 200 KW
60HZ 480 VOLT (WYE)
CERTIFICATION AR
CLEAN EMISSIONS MOD INST
CONNECTION GP
EMCP4.4 CONTROL PANEL
END USE: EP RETAIL RENTAL
ENGINE ARPRIME
ENGLISH INSTRUCTION LANGUAGE
ENGLISH PANEL LANGUAGE
EPA/CARB TIER 4F EMISSION CERT
ESC NOT AVAIALBLE IN CSQ
GENERAL AR
GENERATOR ARPWR
INSIDE US EPA LOCATIONS
INTEGRATED VOLTAGE REGULATOR
KS TAG# 180442
MODULE AR DEF
MODULE AR EXH
NO LWA DECALS TO BE FITTED
NO MUFFLER
NO SOUND POWER VALUE REQUIRED
Online Owner's Manual
OPTIONAL CONNECTION GROUP
PRIME POWER
PSPS PANEL LEVEL CSTIC
PUMP ELECT UNIT INSTALLED
RENTAL
RENTAL EPG
STANDARD BATTERY
STANDARD BATTERY CHARGER
STANDARD ENCLOSURE
STANDARD GOVERNOR
STANDARD RADIATOR
STANDARD TEST REPORT
STD ALT - WITH 60H0480
TRAILER OPTION XQ230
TRAILER XQ230 ELECTRIC BRAKES
VIN#7KUBB2024KJ087912
VOLTAGE INDICATOR 480V 60HZ
WIRING GP
XQ230 T4F 60HZEMCP 4.4 RENTA
XQ230BM-RENTAL 480V EMCP4.4
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering