Quick Search

CAT XQ230KVA

CAT XQ230KVA

Year
2023
Working hours
1,480 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT XQ230KVA
Foley Equipment Company
Categorymobile generator sets
Serial NumberCK200826
Unit NumberUEN235
Catalog Number10105653
Year2023
Hours1,480 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax149,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Frequency60 Hz
Additional information**RED TAG SPECIAL**

*CERTIFICATION AR
*CONNECTION GP
*END USE: EP RETAIL RENTAL
*ENGINE ARPRIME
*GENERAL AR
*GENERATOR ARPWR
*MODULE AR DEF
*MODULE AR EXH
*TRAILER OPTION XQ230
*VOLTAGE INDICATOR 480V 60HZ
*WIRING GP
*XQ230 T4F 60HZEMCP 4.4 RENTA
125C TEMP RISE OVER 40C AMB
3 PHASE NEMA LOCK RECEPTACLE
3POLE CB
60 HZ 200 KW
60HZ 480 VOLT (WYE)
CLEAN EMISSIONS MOD INST
EMCP4.4 CONTROL PANEL
ENGLISH INSTRUCTION LANGUAGE
ENGLISH PANEL LANGUAGE
EPA/CARB TIER 4F EMISSION CERT
ESC NOT AVAIALBLE IN CSQ
INSIDE US EPA LOCATIONS
INTEGRATED VOLTAGE REGULATOR
KS PLATE# 685439
NO LWA DECALS TO BE FITTED
NO MUFFLER
NO SOUND POWER VALUE REQUIRED
Online Owner's Manual
OPTIONAL CONNECTION GROUP
PRIME POWER
PSPS PANEL LEVEL CSTIC
PUMP ELECT UNIT INSTALLED
RENTAL
RENTAL EPG
STANDARD BATTERY
STANDARD BATTERY CHARGER
STANDARD ENCLOSURE
STANDARD GOVERNOR
STANDARD RADIATOR
STANDARD TEST REPORT
STD ALT - WITH 60H0480
TRAILER XQ230 ELECTRIC BRAKES
VIN# 7KUBB2028NJ092826
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering