Quick Search

CAT XQ230

CAT XQ230

Year
2011
Working hours
14,300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Cleveland, OH
+1 800 637 5000
Show phone number
Basic information
BrandCAT XQ230
Ohio CAT - Cleveland
Categorymobile generator sets
Serial NumberX3R01336
Unit NumberF23568
Catalog Number1995475
Year2011
Hours14,300 h
CountryUnited States
LocationCleveland, United States
Pricing
Price Excluding Tax44,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power313 hp
Output287 kVA
Frequency60 Hz
Additional information*HOURS ARE SUBJECT TO CHANGE BASED ON USE
CAT SR4 GEN END
EMCP CONTROL PANEL
JACKET WATER HEATER
MAIN BREAKER
MULTI VOLTAGE CAPABLE 240 - 480 V
Online Owner's Manual
ORIGINAL HOURS
PORTABLE SOUND ATTENUATED GENERATOR-SET
RICHARD GASCA CELL # 305-763-9326
SE HABLA ESPANOL
SOLD AS-IS
SPACE HEATER
TIER - 3 EPA CERTIFIED
XQ230 POWERED BY DIESEL ENGINE C9
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering