Quick Search

CAT XQ 2000

CAT XQ 2000

Year
2007
Working hours
300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
Saint Augustine, FL
+1 904 494 1278
Show phone number
Basic information
BrandCAT XQ 2000
RING POWER SYSTEMS
Categorymobile generator sets
Serial NumberXQ2000CAT
Catalog Number10026345
Year2007
Hours300 h
CountryUnited States
LocationSaint Augustine, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power2,720 hp
Output2500 kVA
Frequency60 Hz
Additional informationCaterpillar Model XQ2000 Diesel Power Module, 2000 KW, 60 Hertz, 277 / 480 Volt 3516B Tier 1 Engine, 40 Sound Attenuated Container, CAT SR4B Generator with Permanent Magnet Excitation, Premium Generator Control Panel with Auto Start / Stop Capability, Engine Safeties, Utility Management Relay, Auto Paralleling Capability, Electrically Operated Circuit Breaker, Electronic Governor, Jacket Water Heater, Elec 24V Starters, 45A Alternator, Batteries, Standard Duty Air Cleaners, Heavy Duty Radiator Tested-Serviced, 1250 Gallon Double Wall Fuel Tank, Triple Axle Trailer Chassis, Load Tested / Serviced. -Call for Details On Unit Rebuilds-

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering