Quick Search

CAT XQ 200

CAT XQ 200

Year
2014
Working hours
7,540 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE POWER SYSTEMS
San Diego, CA
+1 858 376 6840
Show phone number
Basic information
BrandCAT XQ 200
Hawthorne Cat - Hilo
Categorymobile generator sets
Serial NumberMRP00581
Unit Number028220
Catalog Number10074779
Year2014
Hours7,540 h
CountryUnited States
LocationSan Diego, United States
Pricing
Price Excluding Tax82,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power272 hp
Output227 kVA
Frequency60 Hz
Additional information2014 Trailer Mounted Caterpillar Model XQ200 200 kW, 60 Hz, 1800 RPM, Sound Attenuated Enclosed, EPA & CARB Tier 4I, Package Diesel Generator Set, CAT C7.1 Diesel Engine, CAT Premium EMCP 4.2 Generator Control Panel, Auto Start/Stop, Engine Safety Shutdowns, Circuit Breaker, Dual Voltage Capability, Electronic Governor, Electrical Distribution Panel with Convenience Receptacles, Jacket Water Heater, 12V Starter, 100 Amp Alternator, Standard Air Cleaner, Radiator, 350 Gal. U.L. Double Wall Fuel Tank Base, Tandem Axle Trailer.

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering