Quick Search

CAT XQ 125

CAT XQ 125

Year
2023
Working hours
61 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
Saint Augustine, FL
+1 904 494 1278
Show phone number
Basic information
BrandCAT XQ 125
RING POWER SYSTEMS
Categorymobile generator sets
Serial NumberCK501493
Catalog Number10068064
Year2023
Hours61 h
CountryUnited States
LocationSAINT AUGUSTINE, United States
Pricing
Price Excluding Tax107,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power170 hp
Output125 kVA
Frequency60 Hz
Additional informationCaterpillar Model XQ125, 110KW, 60HZ, 1800RPM, Sound Attenuated Enclosed, EPA & CARB Tier 4 Final, Package Diesel Generator Set, CAT C4.4 ACERT Diesel Engine, CAT Premium EMCP 4.2B Generator Control Panel, Auto Start/Stop, Engine Safety Shutdowns, Circuit Breaker, Dual Voltage Capability, Electronic Governor, Electrical Distribution Panel with Convenience Receptacles, Jacket Water Heater, 24V Starter, 35Amp Alternator, Standard Air Cleaner, Radiator, 150 Gal. U.L. Double Wall Fuel Tank Base, Tandem Axle Trailer. QTY 3 AVAILABLE

Online Owner's Manual
Remaining Factory Warranty
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering