Quick Search

CAT XQ125 T4F

CAT XQ125 T4F

Year
2019
Working hours
5,930 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN POWER SYSTEMS
OK
+1 432 331 0042
Show phone number
Basic information
BrandCAT XQ125 T4F
WARREN CAT - MIDLAND (2)
Categorymobile generator sets
Serial NumberCK500596
Unit NumberRP14960
Catalog Number10137595
Year2019
Hours5,930 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax47,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power150 hp
Output137 kVA
Frequency60 Hz
Additional information2019 CAT XQ125 Portable Diesel Generator, CAT C4.4 Acert Diesel Engine, 1800RPM, 60HZ, Standby Rating: 110KW (137KVA), Prime Rating: 100KW (125KVA), Multi-Voltage – 3 Phase. ADEM A4 Governor. This unit has been fleet maintained since new. It is being sold our or our Rental Power Fleet. This package will have serviced verified, cleaned and tested to verify advertised power output, prior to delivery. Formal spec sheet and more pictures available upon request. Subject to prior sale.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering