Quick Search

CAT XQ125KVA

CAT XQ125KVA

Year
2018
Working hours
7,066 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
BrandCAT XQ125KVA
Foley Equipment Company
Categorymobile generator sets
Serial NumberCK500273
Unit NumberVEU0054
Catalog Number4880396
Year2018
Hours7,066 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax60,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power136 hp
Frequency60 Hz
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

125C TEMP RISE OVER 40C AMB
3 PHASE NEMA LOCK RECEPTACLE
3POLE CB
480V 60 HZ (XQ125)
60 HZ 100 KW
60HZ 480 VOLT (WYE)
ALT SPACE HEATER
BATTERY CHARGER UL10A 120VAC
CAT XQ125 PORTABLE GENSET
CERTIFICATION AR
EMCP4.2B CONTROL PANEL
END USE: EP RENTAL
ENGINE ARPRIM
ENGLISH INSTRUCTION LANGUAGE
ENGLISH PANEL LANGUAGE
EPA/CARB TIER 4F EMISSION CERT
GENERAL AR
GENERATOR ARPWR
HEATER GPGENERATOR
HITCH 58 MM BALL
INSIDE US EPA LOCATIONS
INTEGRATED VOLTAGE REGULATOR
IVR12 PERMANENT MAGNET
KS TAG #180376
NO CLEAN EMISSIONS MODULE
NO DPF EXTENDED SERVICE CVRG
NO LWA DECALS TO BE FITTED
NO PUMP ELECTRONIC TANK UNIT
NO SCR EXTENDED SERVICE CVRG
NO SOUND POWER VALUE REQUIRED
Online Owner's Manual
OPTIONAL 208V 3PHASE NEMA REC
OPTIONAL BATTERY CHARGER UL10A
PERMANENT MAGNET
PRIME POWER
PSPS PANEL LEVEL CSTIC
RENTAL
RENTAL EPG
STANDARD ALTERNATOR
STANDARD ENCLOSURE
STANDARD MUFFLER
STANDARD RADIATOR
STANDARD TEST REPORT
STANDARD WARRANTY
TRAILER ELECTRIC BRAKES
TRAILER HITCH OPTIONS25/16
TRAILER OPTION ELECTRIC BRAK
VIN - 1A9BS2426EP450037
VOLTAGE INDICATOR 480V 60HZ
WET BATTERY (B1W)
XQ125 TIER 4 FINAL 60HZ STD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering