Quick Search

CAT XQ125

CAT XQ125

Year
2023
Working hours
2,410 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
St. Augustine, FL
+1 904 494 1278
Show phone number
Basic information
BrandCAT XQ125
RING POWER SYSTEMS
Categorymobile generator sets
Serial NumberCK501487
Catalog Number10037023
Year2023
Hours2,410 h
CountryUnited States
LocationSt. Augustine, United States
Pricing
Price Excluding Tax93,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power170 hp
Output156 kVA
Frequency60 Hz
Additional informationCaterpillar Model XQ125, 110KW, 60HZ, 1800RPM, Sound Attenuated Enclosed, EPA & CARB Tier 4 Final, Package Diesel Generator Set, CAT C4.4 ACERT Diesel Engine, CAT Premium EMCP 4.2B Generator Control Panel, Auto Start/Stop, Engine Safety Shutdowns, Circuit Breaker, Dual Voltage Capability, Electronic Governor, Electrical Distribution Panel with Convenience Receptacles, Jacket Water Heater, 24V Starter, 35Amp Alternator, Standard Air Cleaner, Radiator, 150 Gal. U.L. Double Wall Fuel Tank Base, Tandem Axle Trailer. QTY 3 AVAILABLE

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering