2023 CAT XQ570KVA For Sale - 260,700 USD | Cat Used
Quick Search

CAT XQ570KVA

CAT XQ570KVA

Year
2023
Working hours
654 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandCAT XQ570KVA
Foley Equipment Company
Categorymobile generator sets
Serial NumberME500610
Unit NumberUEN239
Catalog Number10061444
Year2023
Hours654 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax260,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power619 hp
Frequency60 Hz
Additional information**RED TAG SPECIAL**

*779 BHP 500 GEN KW W/F 60 HZ S
*CAPTIVE: 5194410C18PS072
*CERTIFICATION AR
*END USE: EP RETAIL RENTAL
*GENERAL AR
*GENERATOR AR POWER
*MODULE AR DEF
*MODULE AR EXH
*VOLTAGE INDICATOR 480V 60HZ
*XQ570 TIER 4 FINAL 480V STD
105C TEMP RISE OVER 40C AMB
3POLE CB
60 HZ 455 KW W/FAN
60HZ 480 VOLT (WYE)
ADEM A4 GOVERNOR
CLEAN EMISSIONS MOD INSTALLED
EMCP4.4 CONTROL PANEL
ENGLISH INSTRUCTION LANGUAGE
ENGLISH PANEL LANGUAGE
EPA/CARB TIER 4F EMISSION CERT
ESC NOT AVAIALBLE IN CSQ
INSIDE US EPA LOCATIONS
INTEGRATED VOLTAGE REGULATOR
KS TAG# 180451
NO ENCLOSURE REQUIRED
NO LWA DECALS TO BE FITTED
NO SOUND POWER VALUE REQUIRED
NO UTILITY MONITORING CIRCUITR
NOT APPLICABLE
Online Owner's Manual
PRIME POWER
PSPS PANEL LEVEL CSTIC
PUMP ELECT UNIT INSTALLED
RENTAL
RENTAL EPG
STANDARD ALTERNATOR
STANDARD BATTERY CHARGER
STANDARD CONTAINER
STANDARD MUFFLER
STANDARD RADIATOR
STANDARD TEST REPORT
STANDARD TRAILER
VIN# 5JYSC2026PPP47649
WET BATTERY (B1W)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering