Quick Search

CAT XQ 570

CAT XQ 570

Year
2022
Working hours
2,677 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
FL
+1 904 494 1278
Show phone number
Basic information
BrandCAT XQ 570
RING POWER SYSTEMS
Categorymobile generator sets
Serial NumberME500545
Catalog Number10089452
Year2022
Hours2,677 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax355,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power680 hp
Output570 kVA
Frequency60 Hz
Additional informationCATERPILLAR MODEL XQ570, 500 kW / 60 Hz 1800 RPM C18 ACERT, EPA Tier 4 Final Package Diesel Generator Set, CAT LC6134G Permanent Magnet, 12 Lead Generator, CAT Premium 4.4 Generator Control Panel, Auto Start / Stop Capability, Engine Safety Shutdowns, Auto & Manual Paralleling, Dual Voltage Change Over Board, Circuit Breaker, Electronic Governor, Jacket Water Heater, 24V Starter, 45 Amp Alternator, Standard Duty Air Cleaners, Radiator, 700 Gallon Double Wall Fuel Tank, 20‘ Sound Attenuated Container, Tandem Trailer. Caterpillar 5YR / 6000 Hour Warranty from April 21,2022
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering