2020 CAT XQ 35 For Sale - 33,000 USD | Cat Used
Quick Search

CAT XQ 35

CAT XQ 35

Year
2020
Working hours
766 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY CO., INC
Indianapolis, IN
+1 3175452151
Show phone number
Basic information
BrandCAT XQ 35
MacAllister Machinery
Categorymobile generator sets
Serial NumberJK800511
Catalog Number10179764
Year2020
Hours766 h
CountryUnited States
LocationIndianapolis, United States
Pricing
Price Excluding Tax33,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power36.7 hp
Output35 kVA
Frequency60 Hz
Additional informationDESCRIPTION: 2020 Caterpillar XQ35 Mobile Generator Set S#JK800511, 27kW Prime, Switchable Voltage 120V-480V,, 60Hz, 1800RPM, 766 Hours, CAT C2.2 Diesel Engine (EPA Tier 4F Emissions), CAT Electric Governor, Engine-Mounted Radiator, Standard Air Cleaner, Jacket Water Heater, Charging Alternator, Battery Charger, EMCP 4.2B Control Panel, Circuit Breaker Protection, 24 Hour Fuel Tank, Sound-Attenuated Enclosure, Electronic Over Hydraulic Brakes, Towable Single-Axle Trailer W/ Pintle Hitch

SERVICE WORK: Generator Set Sold As-is, Where-Is.

DIMENSIONS:
L – 151”
W – 81”
H – 77”
Weight: 3,500 lbs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering