Quick Search

CAT XQ35KVA

CAT XQ35KVA

Year
2020
Working hours
3,042 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandCAT XQ35KVA
Foley Equipment Company
Categorymobile generator sets
Serial NumberJK800660
Unit NumberWEU0054
Catalog Number10069432
Year2020
Hours3,042 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax38,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power40.8 hp
Frequency60 Hz
Additional information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
-XQ35 T4F PORTABLE CAT GENSET, MULTIPLE VOLTAGES,
24 HOUR FUEL TANK

3 PHASE NEMA LOCK RECEPTACLE
3POLE CB W/ CAMLOCK CONNT OPTION
60 HZ 27 KW
60HZ 480 VOLT (WYE)
80C TEMP RISE OVER 40C AMB
ALT SPACE HEATER
BATTERY CHARGER UL10A 120VAC
CERTIFICATION AR
CONNECTION GP
CONNECTION GP G
EMCP4.2B CONTROL PANEL
END USE: EP RENTAL
ENGINE AR PRIME
ENGLISH INSTRUCTION LANGUAGE
ENGLISH PANEL LANGUAGE
EPA/CARB TIER 4F EMISSION CERT
ESC TIER 4 - ORDER ON LINE
GENERAL AR
GENERATOR ARPWR
HITCH 58 MM BALL
INSIDE US EPA LOCATIONS
INTEGRATED VOLTAGE REGULATOR
KS TAG TBD
NO CLEAN EMISSIONS MODULE
NO LWA DECALS TO BE FITTED
NO PUMP ELECTRONIC TANK UNIT
NO SOUND POWER VALUE REQUIRED
NOT APPLICABLE
Online Owner's Manual
OPTIONAL ANTICONDENSATION HEA
OPTIONAL BATTERY CHARGER UL10A
OPTIONAL CONNECTION GROUP
OPTIONAL TRAILER ELECTRIC BRAK
PRIME POWER
PSPS PANEL LEVEL CSTIC
RENTAL
RENTAL EPG
STANDARD ALTERNATOR
STANDARD BATTERY
STANDARD ENCLOSURE
STANDARD MUFFLER
STANDARD RADIATOR
STANDARD TEST REPORT
TRAILER - ELECTRIC BRAKES
TRAILER HITCH OPTIONS25/16
TRAILER VIN# 7KUBB1211LJ089648
VOLTAGE INDICATOR 480V 60HZ
XQ35BM 480/277V 60HZ
XQ35BM TIER 4F TOP LEVEL 60HZ
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering