Quick Search

CAT XQ35KVA

CAT XQ35KVA

Year
2017
Working hours
6,730 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandCAT XQ35KVA
Foley Equipment Company
Categorymobile generator sets
Serial NumberJK700326
Unit NumberQEN063
Catalog Number4301120
Year2017
Hours6,730 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax24,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power38.1 hp
Output35 kVA
Frequency60 Hz
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
XQ35 TIER 4F TOP LEVEL, 60 HZ 27 KW,
EPA/CARB TIER 4F EMISSION CERT, PRIME POWER

*CERTIFICATION AR
*END USE: EP RENTAL
*ENGINE AR PRIME
*GENERAL ARRANGEMENT
*GENERATOR ARPWR
*OPTIONAL ANTICONDENSATION HEA
*OPTIONAL BATTERY CHARGER UL10A
*OPTIONAL COOLANT HEATER
*OPTIONAL TRAILER ELECTRIC BRAK
*TRAILER HITCH OPTIONS 3 (76
*VOLTAGE INDICATOR 480V 60HZ
*XQ35 TIER 4F TOP LEVEL
3POLE CB
60 HZ 27 KW
80C TEMP RISE OVER 40C AMBIENT
ANTI-CONDENSATION HEATER
APPLICATION INSIDE US EPA
BATTERY CHARGER UL 10A 120V AC
EMCP4.2B CONTROL PANEL
END USE: RENTAL EPG
ENGLISH INSTRUCTION LANGUAGE
ENGLISH PANEL LANGUAGE
EPA/CARB TIER 4F EMISSION CERT
ESC TIER 4 - ORDER ON LINE
HITCH PINTLE
INTEGRATED VOLTAGE REGULATOR
KS TAG 674028
NO CLEAN EMISSIONS MODULE
NO LWA DECALS TO BE FITTED
NO PUMP ELECTRONIC TANK UNIT
NO SOUND POWER VALUE REQUIRED
NO TEST REPORT AVAILABLE
Online Owner's Manual
PRIME POWER
PRIME RATING
RENTAL
STANDARD ALTERNATOR
STANDARD BATTERY
STANDARD ENCLOSURE
STANDARD MUFFLER
STANDARD RADIATOR
TRL XQ35 ELECTRIC BRAKE
VIN - 1U9BU1214FJ087037
VOLTAGE INDICATOR 480V (WYE)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering