Quick Search

CAT 3456

CAT 3456

Year
2005
Working hours
275 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT POWER SYSTEMS
Pointe-claire, QC
+1 514 426 7715
Show phone number
Basic information
BrandCAT 3456
Toromont Cat - Kingston
Categorymobile generator sets
Serial NumberC3G00171A
Unit NumberE230008V
Catalog Number10070128
Year2005
Hours275 h
CountryCanada
LocationPointe-Claire, Canada
Pricing
Price Excluding Tax288,817 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power612 hp
Output562 kVA
Frequency60 Hz
Additional informationMobile generator set mounted in a sound attenuated 30 foot container on a chassis trailer
Year : 2005 Emission compliant for mobile use in Canada
Fuel Tank : Brand New 4900L
Fuel tank is TSSA and Transport Canada Certified
Engine serial # : 7WG02574
Generator serial # : G6B00349
Self contained in 30ft sound attenuated container.
Electric and diesel fired engine heaters to be included.
Complete top to bottom service inspection was just performed and generator is ready for use.
CSA/QPS electrical inspection, Load test and service reports will be provided with sale.

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering