2023 Allmand MP25 For Sale - 18,300 USD | Cat Used
Quick Search

Allmand MP25

Allmand MP25

Year
2023
Working hours
4,273 h
Videos of Allmand MP25
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Olathe, KS
+316 943 4211
Show phone number
Basic information
BrandAllmand MP25
Foley Equipment Company
Categorymobile generator sets
Serial Number48-000048
Unit Number2AR7430
Catalog Number10070598
Year2023
Hours4,273 h
CountryUnited States
LocationOlathe, United States
Pricing
Price Excluding Tax18,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Frequency60 Hz
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

.5% VOLTAGE REGULATION
12V BATTERY
2 - CS6369 (50A 3 PRONG LOCKING
2 - NEMA 5-20R (20A GFI DUPLEX
2 5/16" BALL HITCH
22KW STANDBY 3 PH & 25KVA 20KW
52 GL FUEL TANK
60A MAIN BREAKER
ALLMAND MP25 MAXI-POWER 27.5KVA
ARMATURE CONNECTION LAYOUT -
CAM LOCKS
CLASS F INSULATION
COLD WEATHER PACKAGE
ISUZU 4LE2T DIESEL ENGINE 33HP
KS TAG# 180516
PRIME 3 PH MOBILE GENSET
RECEPTACLE)
RUN TIME @ FULL LOAD - 32 HRS
SINGLE PHASE 120V 60AX2
SINGLE PHASE 240V 60A
STAR W/NEUTRAL/ZIG/ZAG
THREE PHASE 208V 65A
THREE PHASE 240V 60A
THREE PHASE 480V 30A
VIN - 4TCSU251XPHM00768
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Yes
  • No
  • Yes
  • Yes
  • YesSHOWING WEATHERING
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Good
gauges, operator station, console
200
  • Good
  • Good
engine
600
  • OK
  • OK
  • OK
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
generator
  • 3
  • UP TO 480
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering