Airman SDG150S

Airman SDG150S

Price
18,433 USD
Year
2010
Working hours
5666 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAirman SDG150S
Categorymobile generator sets
Serial Number172-3A60197
Unit NumberUA837
Catalog NumberCU4467567
Manufacturing Year2010
Hours5666 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax18,433 USD
Tax (10%)1,843 USD
Price Including Tax20,276 USD
Details
Additional InformationSound attenuated, enclosed diesel generator
125 KVA Continuous ... 50 Degrees C /137.5 KVA Standby for up to 8 hours
Ultra Reliable & Fuel Efficient Hino J08C-UP Diesel Engine
Direct close coupled to a Denyo Brushless A/C Generator
Exhaust silencer, Dry type aircleaner
Digital metered control panel, main output breaker
Complete with 250 Ltr bunded fuel tank
63 dBA ... 7m
Very Well Built Quality Generator Set
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
Additional InformationSound attenuated, enclosed diesel generator
125 KVA Continuous ... 50 Degrees C /137.5 KVA Standby for up to 8 hours
Ultra Reliable & Fuel Efficient Hino J08C-UP Diesel Engine
Direct close coupled to a Denyo Brushless A/C Generator
Exhaust silencer, Dry type aircleaner
Digital metered control panel, main output breaker
Complete with 250 Ltr bunded fuel tank
63 dBA ... 7m
Very Well Built Quality Generator Set
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 737221403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone