2020 John Deere 50G For Sale - 56,000 USD | Cat Used
Quick Search

John Deere 50G

John Deere 50G

Year
2020
Working hours
693 h
Email x
Name

My email address:*

My friend's email address:*

Message:

GREGORY POOLE EQUIPMENT CO.
Hope Mills, NC
+001 8669488988
Show phone number
Basic information
BrandJohn Deere 50G
Gregory Poole Equipment Company
CategoryMini Excavators
Serial Number1FF050GXJLH292318
Catalog Number10206435
Year2020
Hours693 h
CountryUnited States
LocationHOPE MILLS, United States
Pricing
Price Excluding Tax56,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Thumb TypeThumb Type
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Radio - AM FM RadioRadio - AM FM Radio
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
BucketBucket
Anti-theft SystemAnti-theft System
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Stick - MediumStick - Medium
Additional information2020 USED JOHN DEERE 50G MINI HYDRAULIC EXCAVATOR
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • Yes
  • No
  • No
  • Good
  • Good
  • FairScratched
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scratches concrete
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1301
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 3/8
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo mirror
  • Good
  • Good
  • Good693
  • Poor2019
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • GoodGreen top off to full range
  • Good
  • Good
  • GoodBelt
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
401
  • Good
  • Good
  • PoorMissing cab light
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Strickland
  • Strickland
  • 18”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
CannonProperly adjusted tracks
Notes - UNDERCARRIAGE 1U/C worn 25%
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)400mm
final drives
200
  • Good
  • Good
general condition
300
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering