Quick Search

Hyundai CONSTRUCTION EQUIPMENT HX145LCR

Hyundai CONSTRUCTION EQUIPMENT HX145LCR

Year
2018
Working hours
2,526 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Livermore, CA
+1 916 899 8960
Show phone number
Basic information
BrandHyundai CONSTRUCTION EQUIPMENT HX145LCR
Holt of California
CategoryMini Excavators
Serial NumberHHKHK404LJ000804K
Unit NumberCON0967
Catalog Number10135561
Year2018
Hours2,526 h
CountryUnited States
LocationLivermore, United States
Pricing
Price Excluding Tax79,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
StickStick
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Thumb Type - HydraulicThumb Type - Hydraulic
Rubber TrackRubber Track
Coupler - StandardCoupler - Standard
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1431
  • Yes
  • No
  • FairA few minor dents and dings. A hole has been punctured in front bumper beneath cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAll engine door latches are missing its lock, but are still operable
  • Good
  • Good
  • PoorGrab iron has broken and been re-welded
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1320
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft side mirror is missing
  • Good
  • Good
  • Good
  • Fair2” seatbelt, will need replaced
  • Good
  • Good
  • Good
  • GoodUnable to test sprayers, empty on washer fluid
engine
1000
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1320
  • Good
  • Good
  • Good
  • Fair2 minor leaking fittings, near swing drive
  • Good
  • Good
  • Good
  • FairMinor leak from right side auxiliary fitting. Multiple leaks from quick coupler valve and cylinder
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesDAEquip hydraulic thumb 23” jaw and base. Thumb and QC linkage has moderate play and needs shimmed
boom
300
  • Good
  • Good
  • GoodMinor play in main lower boom pin
stick
210
  • FairSevere play in main lower stick/bucket pin. May need re-work, definitely shimmed.
  • Good
  • Good
bucket
410
  • YesHyundai hydraulic QC. Thumb and QC linkage has moderate play and needs shimmed. Multiple leaks from QC valve and cylinder
  • 36” tooth bucket. No ID or Stamp anywhere
  • FairDented bucket bottom
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
LinksMultiple siezed track links and failed/leaking bushing seals, marked with paint in photos
Notes - UNDERCARRIAGE 1Pictures
Track Shoes24” wide rubber track shoes
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine runs and operates. all functions perform normally.
general condition
300
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering