2019 CAT 308E2CR For Sale - 66,000 USD | Cat Used
Quick Search

CAT 308E2CR

CAT 308E2CR

CAT Certified
Year
2019
Working hours
3,804 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Winchester, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 308E2CR
Carter Machinery Company
CategoryCrawler Excavators
Serial NumberFJX13379
Unit Number5043270
Catalog Number10186286
Year2019
Hours3,804 h
CountryUnited States
LocationWinchester, United States
Pricing
Price Excluding Tax66,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Undercarriage, LongUndercarriage, Long
BOOM, 1 PIECEBOOM, 1 PIECE
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
Coupler Type - HydraulicCoupler Type - Hydraulic
Additional information308E2 HEXMN CFG 2
308E2 HYDRAULIC EXCAVATOR
ALARM, TRAVEL
BELT, SEAT, 76MM RETRACTABLE
BLADE, 91", BOLT ON
CAR BODY, STANDARD
CONTROL AR-AUX (COMMON)
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, EXTRA
DRAIN, ECOLOGY
ENGINE AR-PRIM
FILM, CALIFORNIA
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
INSTRUCTIONS, ANSI
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
LINKAGE, BUCKET, W/LIFTING EYE
Online Owner's Manual
PLUGS, MIRROR MOUNT
PRODUCT LINK, CELLULAR PL641
Protection 12 Month / 500 Hour PT+HYD
RADIO, AM/FM
STICK AR-HOE LONG
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
THUMB,HYD+COUPLER,PG,MAN,8T
TRACK,450MM TG W/ RUBBER PAD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1610
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • FairLH cat 308E decal ripped
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • safety items in good condition
  • Good
gauges, operator station, console
700
  • Yes
  • Yes
  • Yes
  • GAUGES, OPERATOR STATION, CONSOLE, in good condtion
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWiper blade replaced during inspection
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Yes
  • No
  • 8js6672
  • 3804
  • Normal
  • none observed.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • emissions in good condition
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Yes
  • Yes
  • 3804
  • cooling system in good condtion
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • electrical system in good condtion
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
100
  • Good
attachments / work tools
  • Yes
boom
300
  • boom in good condtion
  • Good
  • Good
  • Good
stick
300
  • stick in good condition
  • Good
  • Good
  • Good
bucket
410
  • Yes
  • cat
  • bottom of bucket dented in
  • cat / 308d
  • Fair
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1some rubber pads on tracks have cuts and small chunks missing
Track Frame - LeftGood
Track Frame - RightGood
final drives
  • finals in good condition
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Machine in overall good condition
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering