Quick Search

CAT 308 CR TH

CAT 308 CR TH

CAT Certified
Year
2022
Working hours
929 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 596 8880
Show phone number
Basic information
BrandCAT 308 CR TH
Carolina CAT
CategoryMini Excavators
Serial NumberGG805431
Unit NumberTGG85431
Catalog Number10112334
Year2022
Hours929 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax123,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB • AIR • BUCKET • HYDRAULIC THUMB • MANUAL QUICK COUPLER

*308 07A CR MINI EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, SWING
*CAMERA, REAR VIEW
*CAT KEY, WITH PASSCODE OPTION
*CONTROL, QC, 3 LINE
*COUNTERWEIGHT, EXTRA
*DRAIN, ECOLOGY
*ELECTRICAL ARR, C3.3 HRC
*ENGINE, EPA TIER 4 FINAL
*FILM, COUPLER, ISO
*FILM, INC. CANADA
*HEATER, WATER JACKET
*INSTRUCTIONS, ANSI
*INTEGRATED RADIO
*LIGHTS, STANDARD
*LINES, BOOM
*LINES, QC, LNG STK, 3 LINE
*LINES, STICK
*LINKAGE, BUCKET W/ LIFTING EYE
*MONITOR NEXT GEN, ADVANCED, CR
*PRODUCT LINK, CELLULAR PLE643
*SEAT, AIR SUSP, FABRIC, HEATED
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STD BLADE, STD U/C, TG W/PAD
*STICK, LONG
CCU [CAT CERTIFIED USED]
ENGINE SN#8MU2646
HOT LIST
LANE 3 ORDER
Online Owner's Manual
PACKING, LAST MILE PROGRAM
Protection PTHT to 2/1/27 or 3500 Hour ( + CVA )
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Special Offers ( 2 ) PM 2 Kits
THUMB,HYD + COUPLER,PG,MAN, 8T
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering