2019 CAT 308 CR For Sale - 106,500 USD | Cat Used
Quick Search

CAT 308 CR

CAT 308 CR

Year
2019
Working hours
2,625 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Richmond, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 308 CR
Carter Machinery Company
CategoryMini Excavators
Serial NumberGG801227
Unit Number22300340
Catalog Number10135732
Year2019
Hours2,625 h
CountryUnited States
LocationRichmond, United States
Pricing
Price Excluding Tax106,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Stick - LongStick - Long
Additional information308 07A CR MINI EXCAVATOR
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BOOM, SWING
BUCKET, HD, 24", 0.30 CYD
CAMERA, REAR VIEW
CAT KEY, WITH PASSCODE OPTION
CONTROL, QC, 3 LINE
COUPLER, PG, HYDR.D.LOCK 7-9T
DRAIN, ECOLOGY
ELECTRICAL ARR, C3.3 HRC
ENGINE AR-PRIM
ENGINE, EPA TIER 4 FINAL
FILM, COUPLER, ISO
FILM, INC. CANADA
HEATER, WATER JACKET
INSTRUCTIONS, ANSI
INTEGRATED RADIO
LIGHTS, STANDARD
LINES, BOOM
LINES, QC, LNG STK, 3 LINE
LINES, STICK
LINKAGE, BUCKET W/ LIFTING EYE
MONITOR NG, ADVANCED LITE
NO EXTRA COUNTERWEIGHT
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE642
SEAT, MECH SUSP, FABRIC, CAB
SOFTWARE, 2 WAY CONTROL
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STD BLADE, STD U/C, RUBBER TRK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1000
  • Good
  • Good
  • Good
  • Goodat operator door slightly bent
  • Good
  • Good
  • Goodmissing bolt below monitor
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Good
gauges, operator station, console
400
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
engine
400
  • No
  • No
  • No
  • Yesbase of fuel pump
  • No
  • normal
  • Good
  • Good
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
hydraulics
300
  • Good
  • Good
  • Goodsmall dent top corner see pictures
final drives
  • left rear inside track motor guard is bent
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering