Quick Search

CAT 307.5

CAT 307.5

CAT Certified
Year
2020
Working hours
2,060 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 596 8880
Show phone number
Basic information
BrandCAT 307.5
Carolina CAT
CategoryMini Excavators
Serial NumberGW701851
Unit NumberR20-892M
Catalog Number10102127
Year2020
Hours2,060 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax82,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB • AIR • BUCKET • BLADE

*307.5 07A STD MINI EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, FIXED
*CAMERA, REAR VIEW
*CAT KEY, WITH PASSCODE OPTION
*CONTROL, HYDRAULIC, COUPLER
*COUNTERWEIGHT, EXTRA
*DRAIN, ECOLOGY
*ELECTRICAL ARR, C2.4 HRC
*ENGINE, EU STAGE V
*FILM, COUPLER, ISO
*FILM, INC. CANADA
*HEATER, WATER JACKET
*INSTRUCTIONS, ANSI
*LIGHTS, STD
*LINES, AUX, QC, LONG STK
*LINES, BOOM
*LINES, STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MONITOR NEXT GEN, CAMERA READY
*PRODUCT LINK, CELLULAR PLE643
*RADIO
*SEAT, AIR SUSP, FABRIC
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STD BLADE AND TRACK W/PADS
*STICK, LONG
CCU [CAT CERTIFIED USED]
Customer Value Agreement (CVA) ( 2 ) PM 2 Kits
ENG SN# 7KZ1071
HOT LIST
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
Online Owner's Manual
PACKING, LAST MILE PROGRAM
SHIPPING/STORAGE PROTECTION
Special Offers 12 Month, 500 Hour, PT & Hyd ( + CVA )
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 12 Month, 500 Hour, PT & Hyd ( + CVA )
Customer Value Agreement ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering