Quick Search

CAT 306 THB

CAT 306 THB

Year
2022
Working hours
1,063 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 306 THB
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial Number6G605004
Unit Number521524
Catalog Number10114817
Year2022
Hours1,063 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax102,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2022 CATERPILLAR 306 EXCAVATOR
306 07A CR MINI EXCAVATOR
974/03/13/24
ALARM, TRAVEL
AS IS / AS RECEIVED
BATTERY,650CCA,12V/90A W/DISCONN
BELT, SEAT, 3" RETRACTABLE
BLADE, STD, BOCE
BOOM, SWING 19',7"
BUCKET-HD, 24", 4.6 FT3, 5T
CAMERA, REAR VIEW
CAT KEY, WITH PASSCODE OPTION
CHECK VALVES,STICK / BOOM
CONSIGNMENT / ATCHISON, DAYLEE
CONTROL, QUICK COUPLER
DRAIN, ECOLOGY
ELECTRICAL ARR, C2.4 HRC
ENGINE, C2.4, 56HP, TIER 4 FINAL
ENGINE, EPA TIER 4 FINAL
ENGINE-EIS,PWR DEMAND,CRUISE CRL
HEATER, WATER JACKET
LED DOME LIGHT, BEACON SOCKET,
LIGHTS,STANDARD HALOGEN CAB/BOOM
LINES, AUX, QC, LONG STK
LINES, BOOM
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
LOAD SENSING CONTINUOUS ... GPM
MONITOR NEXT GEN, CAMERA READY
NO EXTRA COUNTERWEIGHT
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
RADIO, AM-FM
SEAT, MECH SUSP, FABRIC, CAB
SERIALIZED TECHNICAL MEDIA KIT
SKYLIGHT,FLOOR MAT,12V/USB PORT
SOFTWARE, 2 WAY CONTROL
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG 78"
THUMB,HYD + COUPLER,PG,HYD, 5T
TRACK, 16", RUBBER BELT
TRANSMISSION,HYDROSTATIC 2 SPD
TRANSPORT TIE DOWNS EYES,
TRAVEL PEDALS
TRAVEL PEDALS & LEVER CONTROLS
WASHER-WIPER,2 SPD, EXT. MIRROR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Good
gauges, operator station, console
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • 7MN3975
  • 937
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • Good
  • Good
cooling system
800
  • Yes
  • No
  • No
  • Yes
  • 937
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • YesManual
  • CAT
  • CAT/ Manual
  • 24”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1Newer Tracks
Track Frame - LeftGood
Track Frame - RightGood
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering