2022 CAT 305 07 For Sale - 58,000 USD | Cat Used
Quick Search

CAT 305 07

CAT 305 07

CAT Certified
Year
2022
Working hours
1,291 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Columbus, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT 305 07
Ohio CAT - Cleveland
CategoryMini Excavators
Serial Number5G500576
Unit NumberUC80849
Catalog Number10204869
Year2022
Hours1,291 h
CountryUnited States
LocationColumbus, United States
Pricing
Price Excluding Tax58,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
BoomBoom
MirrorsMirrors
Pilot ControlPilot Control
StickStick
Hand and Foot ControlHand and Foot Control
BucketBucket
Anti-theft SystemAnti-theft System
Radio - BluetoothRadio - Bluetooth
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Additional information*305 07A CR MINI EXCAVATOR
*ALARM, TRAVEL
*BOOM, SWING
*CAB, WITH HEAT AND A/C
*ELECTRICAL ARR, C1.7 HRC
*ENGINE, EPA TIER 4 FINAL
*FUEL-BULK
*HOLDER, GREASE GUN
*HYDRAULIC OIL
*LINKAGE BUCKET W/LIFTING EYE
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
BELT, SEAT, 3" RETRACTABLE
BLADE, STD, BOCE
CAT KEY, WITH PASSCODE OPTION
CONTROL, QC, 3 LINE
COUNTERWEIGHT, STANDARD
Customer Value Agreement (CVA) 24 month or 500 hours
DEALER PDI SERVICES - STANDARD
I09
INSTRUCTIONS, ANSI
INTEGRATED RADIO
LANE 3 ORDER
LIGHTS, LED
LINES, BOOM
LINES, QC, LNG STK, 3 LINE
LINES, STICK
MIRROR, CAB, RIGHT
MONITOR NEXT GEN, NO CAMERA
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRODUCT LINK, CELLULAR PL243
Protection 12 month or 500 hour powertrain and hydraulics extended warranty
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK, LONG, WITH 1ST AUX
TRACK, 16", RUBBER BELT
WATER JACKET HEATER, 120V
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 month or 500 hours
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
100
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
general condition
300
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering