Quick Search

CAT 305E2 CBTH

CAT 305E2 CBTH

CAT Certified
Year
2019
Working hours
2,648 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT 305E2 CBTH
Carolina CAT
CategoryMini Excavators
Serial NumberH5M09949
Unit NumberR19-286M
Catalog Number10126222
Year2019
Hours2,648 h
CountryUnited States
LocationCharlotte, United States
Pricing
Price Excluding Tax48,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RadioRadio
Additional informationCAB • AIR • BUCKET • HYDRAULIC THUMB • MANUAL QUICK COUPLER • DPF SERVICED

BATTERY, DISCONNECT
BLADE, 78", BOLT-ON
CCU [CAT CERT USED]
ENG SN 7KB4989
HOOD, REAR, SOLID
HOT LIST
LANE 2 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
SERIALIZED TECHNICAL MEDIA KIT
Special Offers ( 2 ) PM 2 Kits
STICK PKG LONG W/O 2ND AUX
THUMB,HYD + COUPLER,PG,MAN, 5T
TRACK, RUBBER BELT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
820
  • YesClean for sale
  • No
  • No
  • Good
  • Good
  • FairDecals scratched
  • Good
  • GoodFILL SCREEN MISSING
  • Good
  • Good
  • Good
  • Good
  • FairTank door beat up _ Replace
safety items
300
  • YesErops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1310
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodLogged oil pressure and oil temp codes
  • Good
  • Good
  • FairWear in the windshield latch
  • Good
  • Good
  • Good
  • GoodApril 24
  • Good
  • Good
  • Good
engine
800
  • No
  • Yes
  • No
  • No
  • No
  • No
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRecent oil change
  • Good
emissions
010
  • FairMachine will need a ash service soon
cooling system
700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1010
  • Good
  • Good
  • FairBoth AUX brackets are bent and hoses rubbing the stick _ Accumulator bracket starting to crack
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCat 2 shank hydraulic thumb _Tines are little bent
  • 78" Leveling blade/ Face dents
boom
200
  • Good
  • Good
stick
200
  • GoodTypical play for hours
  • Good
bucket
500
  • Cat
  • Cat Manual
  • 18"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE50 to 55%
Notes - UNDERCARRIAGE16" Rubber tracks / tread cuts
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
general condition
  • Yes
  • YesLOGGED OIL PRESSURE AND ENGINE TEMP CODES
  • Yes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering