Quick Search

CAT 305E2CRABT

CAT 305E2CRABT

CAT Certified
Year
2019
Working hours
1,726 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 596 8880
Show phone number
Basic information
BrandCAT 305E2CRABT
Carolina CAT
CategoryMini Excavators
Serial NumberH5M09005
Unit NumberPH5M9005
Catalog Number10121208
Year2019
Hours1,726 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax47,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCANOPY • BUCKET • ANGLE BLADE • HYDRAULIC THUMB • MANUAL QUICK COUPLER

BATTERY, DISCONNECT
BLADE, 78", ANGLE, BOLT-ON
BUCKET-HD, 18", 3.1 FT3, 5T
CABLE, GROUND
CCU [CAT CERT USED]
ENGINE SN#7JS7630
HOOD, REAR, SOLID
HOT LIST
LANE 3 ORDER
LIGHTS, STANDARD
LINES BOOM W/ BLCV
LINES STICK W/ SLCV
Online Owner's Manual
PACK, DOMESTIC TRUCK
PINS, BUCKET, 45MM
PRODUCT LINK, CELLULAR PL240
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Special Offers ( 2 ) PM 2 Kits
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering