Quick Search

CAT 305.5E2CBT

CAT 305.5E2CBT

CAT Certified
Year
2019
Working hours
335 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Greensboro, NC
+1 704 596 8880
Show phone number
Basic information
BrandCAT 305.5E2CBT
Carolina CAT
CategoryMini Excavators
Serial NumberCR508081
Unit NumberTCR58081
Catalog Number10160112
Year2019
Hours335 h
CountryUnited States
LocationGREENSBORO, United States
Pricing
Price Excluding Tax65,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RadioRadio
Additional informationCAB • AIR • BUCKET • HYDRAULIC THUMB • MANUAL QUICK COUPLER

BATTERY, DISCONNECT
BLADE, 78", BOLT-ON
BUCKET-HD, 24", 4.6 FT3, 5T
CCU [CAT CERT USED]
COUNTERWEIGHT,STANDARD
ENGINE SN#7KG8246
EXTRA COUNTERWEIGHT
HOOD, REAR, SOLID
HOT LIST
LANE 3 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
Protection 12 Month, 500 Hour, PT & Hyd ( + CVA )
SERIALIZED TECHNICAL MEDIA KIT
Special Offers ( 2 ) PM 2 Kits
STICK PKG LONG W/O 2ND AUX
THUMB,HYD + COUPLER,PG,MAN, 5T
TRACK, RUBBER BELT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering