Quick Search

CAT 303E CR

CAT 303E CR

Benefits Dealer Certified
Year
2018
Working hours
674 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BATTLEFIELD EQUIPMENT RENTALS (QUÉBEC)
Gatineau, QC
+1 613 828 5121
Show phone number
Basic information
BrandCAT 303E CR
Battlefield Equipment Rentals - Quebec
CategoryMini Excavators
Serial NumberCAT0303EHHHM03447
Catalog Number10116736
Year2018
Hours674 h
CountryCanada
LocationGatineau, Canada
Pricing
Price Excluding Tax42,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
CE PlateCE Plate
Stick - LongStick - Long
Thumb Type - HydraulicThumb Type - Hydraulic
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Additional informationProtection 12/1000 POWERTRAIN WARRANTY INCLUDED - OFFER VALID IN MB, ON, QC, NB, PEI, NS, NFLD ONLY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
800
  • Yes
  • No
  • No
  • Yes
  • Yes
  • FUEL FULL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • 673.9
  • NORMAL
  • NORMAL
  • Good
  • GoodNEW ENGINE OIL FILTER
  • Good
  • Good
  • Good
  • GoodNEW FUEL FILTER INSTALLED
  • Good
  • GoodNEW ENGINE AIR FILTERS INSTALLED
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • Good
  • Good
  • Good
  • GoodNEW HYDRAULIC OIL FILTER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNEW SEALS AND BUSHING/PACK FOR THUMB CYLINDER
  • Good
attachments / work tools
  • Yes
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • YesMANUAL PIN GRABBER
  • C/W 24" DIG BUCKET & 31" GRADE BUCKET INCLUDED
  • Good
  • Good
  • Good
  • Good
  • GoodNEW TOOTH INSTALLED
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • FLUSH AND FILL FINAL DRIVE OIL WITH NEW
  • Good
  • Good
general condition
300
  • No
  • No
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering