Quick Search

CAT 303.5E2 AB

CAT 303.5E2 AB

CAT Certified
Year
2018
Working hours
1,671 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT 303.5E2 AB
Carolina CAT
CategoryMini Excavators
Serial NumberJWY03977
Unit NumberG18-122M
Catalog Number10106858
Year2018
Hours1,671 h
CountryUnited States
LocationCharlotte, United States
Pricing
Price Excluding Tax32,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCANOPY • BUCKET • ANGLE BLADE • MANUAL QUICK COUPLER

BLADE, 70", ANGLE, BOLT-ON
BUCKET-HD, 12", 1.7 FT3, 3T
CABLE, GROUND
CCU [CAT CERTIFIED USED]
COUPLER, PG, MAN.D.LOCK, 3-4T
Customer Value Agreement (CVA) ( 2 ) PM 2 Kits
ENGINE SN#7JB0430
HOT LIST
LANE 3 ORDER
LIGHTS, STANDARD
LINES BOOM W/ BLCV
LINES STICK W/ SLCV
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Special Offers 12 Month, 500 Hour, PT & Hyd ( + CVA )
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 12 Month, 500 Hour, PT & Hyd ( + CVA )
Customer Value Agreement ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering