Quick Search

CAT 303.5-07CR

CAT 303.5-07CR

Year
2022
Working hours
146 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Richmond, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT 303.5-07CR
Carter Machinery Company
CategoryCrawler Excavators
Serial NumberRE901248
Unit Number5034310
Catalog Number10131542
Year2022
Hours146 h
CountryUnited States
LocationRichmond, United States
Pricing
Price Excluding Tax64,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information2 WAY CONTROL
303.5 07A CR HYD EXCAVATOR
ACCUMULATOR
ALARM, TRAVEL
BLADE, ANGLE, BOCE
BOOM LIGHT, STANDARD
BOOM, STANDARD
CAB, WITH HEAT AND A/C
CAT KEY, WITH PASS CODE OPTION
CONTROL, 1ST AUX, JOYSTICK
CWT EXTRA, 550LBS
DRAIN, ECOLOGY
ENGINE, EPA TIER 4F
FILM, CAB A/C
FILM, INC CANADA
FILM, PRODUCT LINK, ANSI
FILM, ROPS, ISO
FLOORMAT, CAB, W/TRAVEL
GP BUCKET
HYDRAULIC OIL, STD
INSTRUCTIONS, ANSI
LIGHTS, LED, FRONT&REAR
LINES, 1ST AUX, LONG STICK
LINES, BOOM W/O BLCV
LINES, BUCKET, LONG STICK
LINES, STICK W/O SLCV
LINKAGE, BUCKET, W/LIFTING EYE
MONITOR NEXT GEN, NO CAMERA
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
SEAT BELT, 3" RETRACTABLE
SEAT, SUSPENSION, FABRIC
SOFTWARE, CODED START
SOFTWARE, PROPORTIONAL CONTROL
SOFTWARE, STICK STEER CONTROL
STICK, LONG, W/THUMB BRACKET
TRACK, 12", RUBBER
TRAVEL LEVERS AND PEDALS
UNDERCARRIAGE, FIXED,ANGLE BLD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
500
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • No
  • No
  • No
  • No
  • J7L02403
  • Good
  • Fairengine mounts bad, motor moves around a lot
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
200
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • Cat
  • 36"
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering