2023 CAT 303.5 CR For Sale - 75,000 USD | Cat Used
Quick Search

CAT 303.5 CR

CAT 303.5 CR

Year
2023
Working hours
123 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Lodi, CA
+1 916 899 8960
Show phone number
Basic information
BrandCAT 303.5 CR
Holt of California
CategoryMini Excavators
Serial NumberRE902322
Unit NumberCON1014
Catalog Number10206492
Year2023
Hours123 h
CountryUnited States
LocationLodi, United States
Pricing
Price Excluding Tax75,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
BucketBucket
Thumb Type - HydraulicThumb Type - Hydraulic
Connectivity Source - Product LinkConnectivity Source - Product Link
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE VEmissions Level - EU - EU STAGE V
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - LongStick - Long
Rubber TrackRubber Track
Additional information70" Angle Backfill Blade
Auger Drive Unit ( sorry no auger bit ) Auger Bits Readily Available for purchase.
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • GoodRed coolant, coolant level is low
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesAuger drive only, no auger bits
  • YesJaw is 10 1/2
  • 70” angle backfill blade
boom
300
  • Good
  • Good
  • Good
stick
300
  • 5’2”
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • CAT
  • Cat quick coupler
  • 24”
  • Good
  • Good
  • Good
  • Good
  • GoodDig teeth
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Machine runs and operates good all functions performed normally overall machine is in very good condition
general condition
300
  • Yes
  • YesNo active codes, only logged codes
  • Yes
  • NoMachine only has 123 hours
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering