2021 CAT 304 AB TH For Sale - 46,500 USD | Cat Used
Quick Search

CAT 304 AB TH

CAT 304 AB TH

CAT Certified
Year
2021
Working hours
1,685 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 596 8880
Show phone number
Basic information
BrandCAT 304 AB TH
Carolina CAT
CategoryMini Excavators
Serial NumberAN400116
Unit NumberTAN4116
Catalog Number10200396
Year2021
Hours1,685 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax46,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCANOPY • BUCKET • ANGLE BLADE • HYDRAULIC THUMB • MANUAL QUICK COUPLER

*FILM GP-QR
*HYDRAULIC AR
*HYDRAULIC OIL, STD
*UNDERCARRIAGE AR
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, ANGLE, BOCE
BOOM, SWING
CANOPY, ROPS
CCU [CAT CERT USED]
CONTROL, QC, 3 LINE
COUNTERWEIGHT, EXTRA, 500LBS
ELECTRICAL ARR, C1.7 HRC
ENGINE, EPA TIER 4 FINAL, HRC
ENGINE, EPA TIER 4F/EU STAGE V
FILM, COUPLER, ANSI
HOT LIST
HYDRAULIC OIL
INSTRUCTIONS, ANSI
KEY START, BT FOB SECURITY
LANE 3 ORDER
LIGHTS, LED
LINES, BOOM
LINES, QC, LNG STK, 3 LINE
LINES, STICK
LINKAGE BUCKET W/LIFTING EYE
MIRROR, CANOPY, LEFT
MIRROR, CANOPY, RIGHT
MONITOR NEXT GEN, NO CAMERA
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE643
Protection Premier to 10/13/27 or 4000 Hours ( + CVA )
SHIPPING/STORAGE PROTECTION
Special Offers ( 2 ) PM 2 Kits
STICK, LONG, 2- AUX, ANGLE BLD
THUMB,HYD + COUPLER,PG,MAN,3T
TRACK, 14", RUBBER BELT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering