Used Construction Equipment & Machinery For Sale | Cat Used
Currently 20859 machines for sale
Quick Search
Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Mini Excavators
x
57 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 303.5CR TH, 49,5002024
Charlotte, NC
152 h Cat Certified Used Special Offers

See Details
CAT 303.5CR TH, 49,0002024
Charlotte, NC
258 h Cat Certified Used Special Offers

See Details
CAT 307.5 TH, 75,0002022
Charlotte, NC
2,125 h Cat Certified Used Special Offers

See Details
CAT 305E2CR TH, 49,0002018
Greensboro, NC
1,468 h Cat Certified Used Special Offers

See Details
CAT 305.5E2CR, 45,0002018
Charlotte, NC
2,280 h Cat Certified Used Special Offers

See Details
CAT 304E2CRCTQ, 54,0002020
Charlotte, NC
1,870 h Cat Certified Used Special Offers Customer Value Agreement

See Details
CAT 308 CR, 106,5002019
Richmond, VA
2,625 h Cat Certified Used Conditionstick - long

See Details
CAT 300.9D, 21,5002022
Charlotte, NC
256 h Cat Certified Used Special Offers

See Details
CAT 308 CR CBT, 105,0002021
Greensboro, NC
1,090 h Cat Certified Used Special Offers

See Details
CAT 304 CB TH, 67,0002023
Newton, NC
955 h Cat Certified Used Special Offers

See Details
CAT 305E2, 54,5002022
Columbus, OH
1,332 h Cat Certified Used Condition Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 310, 132,0002019
Lacrosse, Va, VA
1,430 h Cat Certified Used Conditionemissions levelair conditionerengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 304E2CR TH, 43,5002019
Asheville, NC
835 h Cat Certified Used Special Offers

See Details
CAT 304 AB TH, 46,5002021
Charlotte, NC
1,685 h Cat Certified Used Special Offers

See Details
CAT 308 CR CTQ, 103,0002020
Greensboro, NC
920 h Cat Certified Used Special Offers

See Details
CAT 305E2CR TH, 49,5002018
Greensboro, NC
1,394 h Cat Certified Used Special Offers

See Details
CAT 305E2CRCBT, 43,5002019
Greensboro, NC
2,974 h Cat Certified Used Special Offers

See Details
CAT 302.7DCR, 30,0002017
Baltimore, MD
1,977 h Conditionlightingauxiliary hydraulicsultra low sulfur diesel fuelair conditionercarbody, standard

See Details
CAT 305E2, 59,0002022
Columbus, OH
1,101 h Conditionair conditionerengine enclosureslightingultra low sulfur diesel fuelmirrors

See Details
CAT 308 E2 CR SB, 42,5002016
OH
6,525 h Conditioncoupler - quickradio - am fm radiobucket

See Details
CAT 301.8, 32,1792022933 h Cat Certified Used

See Details
CAT 307.5-07, 98,7462021
Cambridge, ON
271 h Dealer Certified Conditionemissions level - epa - tier4emissions level - eu - stage5air conditionercoupler - quickengine enclosures

See Details
Show more results