Currently 17656 machines for sale
Quick Search

Used Material Handlers for Sale

A material handler is one of the most important pieces of equipment in your fleet. If you're cleaning up a job site, a demolition excavator is an ideal tool for lifting and moving heavy materials quickly and safely. At Cat Used, we help your business find the right equipment by displaying a selection of used material handlers from Cat® dealers around the world. Whether you're looking for a specific brand, price or model, a local dealer can help.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
material handlers / demolition
x
29 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT GP25N5, 43,5002023
Wichita, KS
304 h

See Details
CAT MH3037, 75,4532014
Binghamton, NY
11,468 h Specificationsam fm radiolightingproduct linkauxiliary hydraulicsair conditioner

See Details
Barko 695MH, 120,0002012
Florence, SC
8,089 h Conditionslightingam fm cd radioair conditionerboom, 1 piecematerial handler arrangement

See Details
CAT MULTIDOCKER CH6002019
Batavia, NY
536 ham fm radiolightingproduct linkauxiliary hydraulicsstabilizer

See Details
CAT M322D, 143,5002014
Mokena, IL
2,325 hair conditionercoupler - quickrops - enclosedstickleveling blade

See Details
CAT MH3022, 161,73720166,691 h Dealer Certified

See Details
CAT MH3026-06C2019
Laatzen
7,077 h

See Details
CAT MH3026-06C, 215,2882020
Glinde
4,849 h

See Details
CAT MH3022-06C2019
Kavelstorf
11,174 h

See Details
CAT 385CL, 1,265,7652009
Overijse
12,554 h Specifications Conditionsam fm radiolightingproduct linkauxiliary hydraulicsair conditioner

See Details
Liebherr A934LIMH, 45,4382007
Lohfelden
18,434 h

See Details
CAT MH3024-06C, 161,1962019
Achim B. Bremen
6,794 h

See Details
CAT MH3026-06C, 115,7582018
Frankenthal
10,115 h

See Details
Fuchs MHL331F2018
Böblingen
8,748 h

See Details
CAT MH3022, 102,7762017
Hanau
10,516 h

See Details
CAT MH3022-06C, 117,9222019
Hanau
8,841 h

See Details
CAT MH3022-06C2019
Mittenwalde/ot Schenkendorf
5,515 h

See Details
CAT MH3022-06C, 161,1962020
Bad Wünnenberg-haaren
5,958 h

See Details
CAT MH3026-06C, 156,3272019
Achim B. Bremen
8,377 h

See Details
CAT M314MH, 200,1422022
Erfurt
645 h

See Details
CAT MH3024, 139,0182017
Frankenthal
8,065 h

See Details
Show more results

material handlers / demolition