Quick Search

Sennebogen 818E

Sennebogen 818E

Year
2016
Working hours
11,626 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Mittenwalde/ot Schenkendorf
+49 3375903411
Show phone number
Basic information
BrandSennebogen 818E
Categorymaterial handlers / demolition
Serial Number818.0.2204
Unit Number818.0.2204
Catalog Number10078878
Year2016
Hours11,626 h
CountryGermany
LocationMittenwalde/OT Schenkendorf, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Accessories
TIRES CONDITION REAR LEFT: 50 %TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION FRONT LEFT: 50 %TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR RIGHT: 50 %TIRES CONDITION REAR RIGHT: 50 %
OPERATING WEIGHT: 21 TOPERATING WEIGHT: 21 T
ENGINEPOWER: 132 HPENGINEPOWER: 132 HP
Additional informationENGINEPOWER: 132 HP
OPERATING WEIGHT: 21 T
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering