Quick Search

Fuchs MHL335

Fuchs MHL335

Year
2017
Working hours
10,913 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Weißenhorn
+49 730954150
Show phone number
Basic information
BrandFuchs MHL335
Categorymaterial handlers / demolition
Serial Number335410/5213
Unit Number335410/5213
Catalog Number10081741
Year2017
Hours10,913 h
CountryGermany
LocationWeißenhorn, Germany
Pricing
Price Excluding Tax96,093 USD
Tax (19%)18,258 USD
Price Including Tax114,351 USD
Details
Accessories
OPERATING WEIGHT: 25 TOPERATING WEIGHT: 25 T
ENGINEPOWER: 154 HPENGINEPOWER: 154 HP
TIRES CONDITION FRONT LEFT: 5 %TIRES CONDITION FRONT LEFT: 5 %
TIRES CONDITION FRONT RIGHT: 5 %TIRES CONDITION FRONT RIGHT: 5 %
TIRES CONDITION REAR LEFT: 5 %TIRES CONDITION REAR LEFT: 5 %
TIRES CONDITION REAR RIGHT: 5 %TIRES CONDITION REAR RIGHT: 5 %
Additional informationENGINEPOWER: 154 HP
OPERATING WEIGHT: 25 T
TIRES CONDITION FRONT LEFT: 5 %
TIRES CONDITION FRONT RIGHT: 5 %
TIRES CONDITION REAR LEFT: 5 %
TIRES CONDITION REAR RIGHT: 5 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering