Currently 17746 machines for sale
Quick Search

Used Material Handlers for Sale

A material handler is one of the most important pieces of equipment in your fleet. If you're cleaning up a job site, a demolition excavator is an ideal tool for lifting and moving heavy materials quickly and safely. At Cat Used, we help your business find the right equipment by displaying a selection of used material handlers from Cat® dealers around the world. Whether you're looking for a specific brand, price or model, a local dealer can help.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
material handlers / demolition
x
21 Search results for "Current filter"
Displaying: 1 - 21 Sort by: 
CAT GP25N5, 43,5002023
Wichita, KS
304 h

See Details
Komatsu IT25ST-4, 6,5001999
Kansas City, MO
3,640 h Conditionshydrostatic steeringlightingcarriage, side shiftelevated air intake

See Details
CAT MH3037, 72,8792014
Binghamton, NY
11,468 h Specificationsam fm radiolightingproduct linkauxiliary hydraulicsair conditioner

See Details
CAT MULTIDOCKER CH6002019
Batavia, NY
536 ham fm radiolightingproduct linkauxiliary hydraulicsstabilizer

See Details
CAT M322D, 143,5002014
Mokena, IL
2,325 hair conditionercoupler - quickrops - enclosedstickleveling blade

See Details
CAT MH3022, 159,41220166,691 h Dealer Certified

See Details
CAT MH3026-06C2019
Laatzen
7,077 h

See Details
CAT MH3026-06C, 212,1942020
Glinde
4,849 h

See Details
CAT MH3022-06C2019
Kavelstorf
11,174 h

See Details
CAT 385CL, 1,247,5712009
Overijse
12,554 h Specifications Conditionsam fm radiolightingproduct linkauxiliary hydraulicsair conditioner

See Details
CAT MH3022, 101,2992017
Hanau
10,581 h

See Details
CAT MH3022-06C, 116,2272019
Hanau
8,841 h

See Details
CAT MH3022-06C2019
Mittenwalde/ot Schenkendorf
5,515 h

See Details
CAT MH3022-06C, 158,8792020
Bad Wünnenberg-haaren
5,958 h

See Details
CAT M314MH, 197,2662022
Erfurt
645 h

See Details
CAT MH3024, 137,0202017
Frankenthal
8,065 h

See Details
CAT MH3022-06C2018
Mittenwalde/ot Schenkendorf
4,479 h

See Details
CAT MH3024-06C, 101,2992018
Hanau
12,054 h

See Details
CAT MH3024-06C2018
Hanau
11,930 h

See Details
CAT MH3024-06C, 180,2052020
Glinde
5,884 h

See Details
CAT MH3024-06C2018
Hanau
10,180 h

See Details

material handlers / demolition