Quick Search

Caterpillar 330OEM

Caterpillar 330OEM

Year
2019
Working hours
4,582 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Mittenwalde/ot Schenkendorf
+49 3375903411
Show phone number
Basic information
BrandCaterpillar 330OEM
Categorymaterial handlers / demolition
Serial NumberDMH10102
Unit NumberDMH10102
Catalog Number10082013
Year2019
Hours4,582 h
CountryGermany
LocationMittenwalde/OT Schenkendorf, Germany
Pricing
Price Excluding Tax226,737 USD
Tax (19%)43,080 USD
Price Including Tax269,817 USD
Details
Accessories
UNDERCARRIAGE SPROCKETS: 80 %UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE CARRIER ROLLERS: 70 %UNDERCARRIAGE CARRIER ROLLERS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 70 %UNDERCARRIAGE TRACK ROLLERS: 70 %
TRACK SHOES (PADS) WIDE: 600 MMTRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE IDLERS: 80 %UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 70 %UNDERCARRIAGE TRACK BUSHINGS: 70 %
TRACK SHOES (PADS) CONDITION: 80 %TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE TRACK LINKS: 80 %UNDERCARRIAGE TRACK LINKS: 80 %
LENGTH OF STICK: 4800 MMLENGTH OF STICK: 4800 MM
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering