Currently 17895 machines for sale
Quick Search

Used Material Handlers for Sale

A material handler is one of the most important pieces of equipment in your fleet. If you're cleaning up a job site, a demolition excavator is an ideal tool for lifting and moving heavy materials quickly and safely. At Cat Used, we help your business find the right equipment by displaying a selection of used material handlers from Cat® dealers around the world. Whether you're looking for a specific brand, price or model, a local dealer can help.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
material handlers / demolition
x
34 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT GP25N5, 43,5002023
Wichita, KS
304 h

See Details
Komatsu IT25ST-4, 6,5001999
Kansas City, MO
3,640 h Conditionshydrostatic steeringlightingcarriage, side shiftelevated air intake

See Details
CAT MH3037, 72,8792014
Binghamton, NY
11,468 h Specificationsam fm radiolightingproduct linkauxiliary hydraulicsair conditioner

See Details
CAT MULTIDOCKER CH6002019
Batavia, NY
536 ham fm radiolightingproduct linkauxiliary hydraulicsstabilizer

See Details
CAT M322D, 143,5002014
Mokena, IL
2,325 hair conditionercoupler - quickrops - enclosedstickleveling blade

See Details
CAT MH3022, 160,01720166,691 h Dealer Certified

See Details
CAT MH3022-07A, 209,5212022
Frankenthal
1,275 h

See Details
CAT MH3040-07A, 347,8642022
Frankenthal
2,012 h

See Details
CAT MH3024-06C, 151,9902019
Frankenthal
7,447 h

See Details
CAT MH3026-06C2018
Mülheim-kärlich
8,501 h

See Details
CAT MH3024-06C, 145,0322019
Achim B. Bremen
9,261 h

See Details
CAT MH3026-06C, 184,1002021
Frankenthal
7,541 h

See Details
CAT MH3026-06C2019
Laatzen
7,077 h

See Details
CAT MH3026-06C, 213,0002020
Glinde
4,849 h

See Details
Fuchs MHL331F2019
Böblingen
7,866 h

See Details
CAT MH3022-06C2019
Kavelstorf
11,175 h

See Details
CAT 385CL, 1,252,3102009
Overijse
12,554 h Specifications Conditionsam fm radiolightingproduct linkauxiliary hydraulicsair conditioner

See Details
CAT MH3024-06C, 159,4822019
Achim B. Bremen
6,794 h

See Details
CAT MH3024, 165,3692017
Achim B. Bremen
4,924 h

See Details
CAT MH3026-06C, 107,0352018
Frankenthal
10,115 h

See Details
CAT MH3022-06C, 112,3872018
Hanau
9,136 h

See Details
Show more results

material handlers / demolition