Quick Search

Caterpillar MH3024-06C

Caterpillar MH3024-06C

Price
US$ 124,597
Year
2018
Working hours
12,057 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Hanau
Basic information
BrandCaterpillar MH3024-06C
Categorymaterial handlers / demolition
Serial NumberFB700354
Unit NumberFB700354
Catalog Number10029562
Year2018
Hours12,057 h
CountryGermany
LocationHanau, Germany
Pricing
Price Excluding Tax124,597 USD
Tax (19%)23,673 USD
Price Including Tax148,270 USD
Details
Additional informationLENGTH OF STICK: 4200 MM
OPERATING WEIGHT: 24 T
ENGINEPOWER: 176 HP
GRAPPLE LINE: YES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering