2014 CAT M318MH For Sale - - | Cat Used
Quick Search

CAT M318MH

CAT M318MH

Year
2014
Working hours
11,894 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Erfurt
+49 3614933318
Show phone number
Basic information
BrandCAT M318MH
Zeppelin Baumaschinen GmbH
Categorymaterial handlers / demolition
Serial NumberD9X00571
Unit NumberD9X00571
Catalog Number10168903
Year2014
Hours11,894 h
CountryGermany
LocationErfurt, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationOnline Owner's Manual
TIRES CONDITION FRONT LEFT: 30 %
TIRES CONDITION FRONT RIGHT: 30 %
TIRES CONDITION REAR LEFT: 40 %
TIRES CONDITION REAR RIGHT: 30 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering